LTB Series Trunion Ball Valves in applications where the environment or systems fliud are at temperatures down to -40° F (-40° C). Low Temperature Trunnion Ball Valves feature a blow-out proof bottom-loaded stem and trunnion-style ball for high cycle-life and fully supported live-loaded PTCFE seats resulting in low actuation torque, leak-tight sealing and high-cycle life. These features make them a great option for CNG filling stations and other high-pressure applications requiring high cycle-life.
End Connection Sizes: 1/8 to 1/2 in. (6 to 12 mm tube fitting only)
Our website contains the most popular TB Series ball valve configurations - more configurations are available. For more information, contact SSP Customer Service. Options
Mixed Size and Type End Connections
Colored Handles
Locking Devices
ISO 5211 Actuator Brackets and Couplings
Wide Variety of O-rings
Vented Valves
SAE Straight Threaded bottom port (1/4 and 1/2 in available)
LTB Series Trunion Ball Valves in applications where the environment or systems fliud are at temperatures down to -40° F (-40° C). Low Temperature Trunnion Ball Valves feature a blow-out proof bottom-loaded stem and trunnion-style ball for high cycle-life and fully supported live-loaded PTCFE seats resulting in low actuation torque, leak-tight sealing and high-cycle life. These features make them a great option for CNG filling stations and other high-pressure applications requiring high cycle-life. Specifications
End Connection Sizes: 1/8 to 1/2 in. (6 to 12 mm tube fitting only)
Our website contains the most popular TB Series ball valve configurations - more configurations are available. For more information, contact SSP Customer Service.
Options
Mixed Size and Type End Connections
Colored Handles
Locking Devices
ISO 5211 Actuator Brackets and Couplings
Wide Variety of O-rings
Vented Valves
SAE Straight Threaded bottom port (1/4 and 1/2 in available)