Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Low-Temperature Trunnion Ball Valves 2-Way
Low Temperature Trunnion Ball Valves
Options
LTB Series Trunion Ball Valves in applications where the environment or systems fliud are at temperatures down to -40° F (-40° C). Low Temperature Trunnion Ball Valves feature a blow-out proof bottom-loaded stem and trunnion-style ball for high cycle-life and fully supported live-loaded PTCFE seats resulting in low actuation torque, leak-tight sealing and high-cycle life. These features make them a great option for CNG filling stations and other high-pressure applications requiring high cycle-life.
Specifications
- MAWP: up to 6000 psig (413 bar)
- Temperature Range: -40° to 200° F (-40 to 93° C)
- Orifice size: 0.187 in. (4.8 mm)
- Two- and three-way designs
- Seat Material: PTCFE
- Body Material: 316 Stainless Steel and Alloy 400
- End Connections: Duolok, Unilok, Griplok tube fittings, TruFit NPT, BSP, SAE thread pipe fittings.
- End Connection Sizes: 1/8 to 1/2 in. (6 to 12 mm tube fitting only)
Options
- Mixed Size and Type End Connections
- Colored Handles
- Locking Devices
- ISO 5211 Actuator Brackets and Couplings
- Wide Variety of O-rings
- Vented Valves
- SAE Straight Threaded bottom port (1/4 and 1/2 in available)
- Special Cleaning per ASTM 93G Levell C)
- Rebuild Kits
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connects |
Cv |
Orifice |
O-ring Material |
Seat Material |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L83P2PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Connects N/A Male NPT to Male NPT | Cv N/A 1.2 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| L83P4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Connects N/A Male NPT to Male NPT | Cv N/A 1.0 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| L83P6PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Connects N/A Male NPT to Male NPT | Cv N/A 1.4 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| L83PD4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1.6 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| L83PD6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1.4 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| L83PD8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| L83PDM10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 10 mm | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1.3 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 3 | End Connection Type N/A Duolok Tube End |
| L83PDM12-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 12 mm | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| L83PDM6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1.6 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| L83PDM8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1.5 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| L83P2PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Connects N/A Male NPT to Male NPT | Cv N/A 1.2 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| L83P4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Connects N/A Male NPT to Male NPT | Cv N/A 1.0 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| L83P6PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Connects N/A Male NPT to Male NPT | Cv N/A 1.4 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| L83PD4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1.6 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| L83PD6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1.4 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| L83PD8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| L83P2PF-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Connects N/A Male NPT to Male NPT | Cv N/A 1.2 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| L83P4PF-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Connects N/A Male NPT to Male NPT | Cv N/A 1.0 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| L83P6PF-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Connects N/A Male NPT to Male NPT | Cv N/A 1.4 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| L83PD4-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1.6 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| L83PD6-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1.4 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| L83PD8-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Connects N/A Fractional Tube to Fractional Tube | Cv N/A 1 | Orifice N/A 0.187 in | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |

