Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | CPV P/N | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| P10-10-10GRT |
|
316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P12-12-12GRT |
|
316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in | N/A | 3 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P16-16-16GRT |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in | Nav-Sea Male O-ring Face Seal | 1 in | N/A | 3 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P20-20-20GRT |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | Nav-Sea Male O-ring Face Seal | 1 1/4 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P24-24-24GRT |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | Nav-Sea Male O-ring Face Seal | 1 1/2 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P4-4-4GRT |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | H816T-4-4-4-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P6-6-6GRT |
|
316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in | H816T-6-6-6-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P8-8-8GRT |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in | H816T-8-8-8-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P10-10-10GRT-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P12-12-12GRT-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P16-16-16GRT-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in | Nav-Sea Male O-ring Face Seal | 1 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P20-20-20GRT-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | Nav-Sea Male O-ring Face Seal | 1 1/4 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P24-24-24GRT-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | Nav-Sea Male O-ring Face Seal | 1 1/2 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P4-4-4GRT-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P6-6-6GRT-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P8-8-8GRT-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |