Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AH92050-10-10-C |
|
303 SS | Female SAE 37° Swivel | 5/8 in | MIL-H-27267 (.040" Wall) | 5/8 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Flare Swivel |
| AH92050-10-10-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/8 in | MIL-H-27267 (.040" Wall) | 5/8 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Flare Swivel |
| AH92050-12-12-C |
|
303 SS | Female SAE 37° Swivel | 3/4 in | MIL-H-27267 (.040" Wall) | 3/4 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Flare Swivel |
| AH92050-12-12-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/4 in | MIL-H-27267 (.040" Wall) | 3/4 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Flare Swivel |
| AH92050-16-16-C |
|
303 SS | Female SAE 37° Swivel | 1 in | MIL-H-27267 (.040" Wall) | 1 in | 3 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Flare Swivel |
| AH92050-16-16-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 in | MIL-H-27267 (.040" Wall) | 1 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Flare Swivel |
| AH92050-20-20-C |
|
303 SS | Female SAE 37° Swivel | 1 1/4 in | MIL-H-27267 (.040" Wall) | 1 1/4 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Flare Swivel |
| AH92050-20-20-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 1/4 in | MIL-H-27267 (.040" Wall) | 1 1/4 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Flare Swivel |
| AH92050-4-4-C |
|
303 SS | Female SAE 37° Swivel | 1/4 in | MIL-H-27267 (.040" Wall) | 1/4 in | 3 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-4-4-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/4 in | MIL-H-27267 (.040" Wall) | 1/4 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-5-5-C |
|
303 SS | Female SAE 37° Swivel | 5/16 in | MIL-H-27267 (.040" Wall) | 5/16 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-5-5-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/16 in | MIL-H-27267 (.040" Wall) | 5/16 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-6-6-C |
|
303 SS | Female SAE 37° Swivel | 3/8 in | MIL-H-27267 (.040" Wall) | 3/8 in | 3 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-6-6-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/8 in | MIL-H-27267 (.040" Wall) | 3/8 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-8-8-C |
|
303 SS | Female SAE 37° Swivel | 1/2 in | MIL-H-27267 (.040" Wall) | 1/2 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-8-8-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/2 in | MIL-H-27267 (.040" Wall) | 1/2 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-10-10-B |
|
Brass | Female SAE 37° Swivel | 5/8 in | MIL-H-27267 (.040" Wall) | 5/8 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-12-12-B |
|
Brass | Female SAE 37° Swivel | 3/4 in | MIL-H-27267 (.040" Wall) | 3/4 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-16-16-B |
|
Brass | Female SAE 37° Swivel | 1 in | MIL-H-27267 (.040" Wall) | 1 in | 3 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-20-20-B |
|
Brass | Female SAE 37° Swivel | 1 1/4 in | MIL-H-27267 (.040" Wall) | 1 1/4 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-4-4-B |
|
Brass | Female SAE 37° Swivel | 1/4 in | MIL-H-27267 (.040" Wall) | 1/4 in | 3 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-5-5-B |
|
Brass | Female SAE 37° Swivel | 5/16 in | MIL-H-27267 (.040" Wall) | 5/16 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-6-6-B |
|
Brass | Female SAE 37° Swivel | 3/8 in | MIL-H-27267 (.040" Wall) | 3/8 in | 3 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |
| AH92050-8-8-B |
|
Brass | Female SAE 37° Swivel | 1/2 in | MIL-H-27267 (.040" Wall) | 1/2 in | 4 | 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel |