Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| AH92020-12-12-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 3/4-14 | MIL-H-27267 (.040" Wall) | 3/4 in |
| AH92020-16-16-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1-11 1/2 | MIL-H-27267 (.040" Wall) | 1 in |
| AH92020-20-20-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1 1/4-11 1/2 | MIL-H-27267 (.040" Wall) | 1 1/4 in |
| AH92020-2-4-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/8-27 | MIL-H-27267 (.040" Wall) | 1/4 in |
| AH92020-4-4-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/4-18 | MIL-H-27267 (.040" Wall) | 1/4 in |
| AH92020-4-5-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/4-18 | MIL-H-27267 (.040" Wall) | 5/16 in |
| AH92020-4-6-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/4-18 | MIL-H-27267 (.040" Wall) | 3/8 in |
| AH92020-6-6-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 3/8-18 | MIL-H-27267 (.040" Wall) | 3/8 in |
| AH92020-6-8-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 3/8-18 | MIL-H-27267 (.040" Wall) | 1/2 in |
| AH92020-8-10-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/2-14 | MIL-H-27267 (.040" Wall) | 5/8 in |
| AH92020-8-8-C | PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/2-14 | MIL-H-27267 (.040" Wall) | 1/2 in |
| AH92050-10-10-C | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | 303 SS | Female SAE 37° Swivel | 5/8 in | MIL-H-27267 (.040" Wall) | 5/8 in |
| AH92050-10-10-M | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 5/8 in | MIL-H-27267 (.040" Wall) | 5/8 in |
| AH92050-12-12-C | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | 303 SS | Female SAE 37° Swivel | 3/4 in | MIL-H-27267 (.040" Wall) | 3/4 in |
| AH92050-12-12-M | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 3/4 in | MIL-H-27267 (.040" Wall) | 3/4 in |
| AH92050-16-16-C | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | 303 SS | Female SAE 37° Swivel | 1 in | MIL-H-27267 (.040" Wall) | 1 in |
| AH92050-16-16-M | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 1 in | MIL-H-27267 (.040" Wall) | 1 in |
| AH92050-20-20-C | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | 303 SS | Female SAE 37° Swivel | 1 1/4 in | MIL-H-27267 (.040" Wall) | 1 1/4 in |
| AH92050-20-20-M | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 1 1/4 in | MIL-H-27267 (.040" Wall) | 1 1/4 in |
| AH92050-4-4-C | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | 303 SS | Female SAE 37° Swivel | 1/4 in | MIL-H-27267 (.040" Wall) | 1/4 in |
| AH92050-4-4-M | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 1/4 in | MIL-H-27267 (.040" Wall) | 1/4 in |
| AH92050-5-5-C | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | 303 SS | Female SAE 37° Swivel | 5/16 in | MIL-H-27267 (.040" Wall) | 5/16 in |
| AH92050-5-5-M | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 5/16 in | MIL-H-27267 (.040" Wall) | 5/16 in |
| AH92050-6-6-C | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | 303 SS | Female SAE 37° Swivel | 3/8 in | MIL-H-27267 (.040" Wall) | 3/8 in |
| AH92050-6-6-M | PTFE Mil-H-27267 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 3/8 in | MIL-H-27267 (.040" Wall) | 3/8 in |