Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | T | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| AH20017-10-10 |
|
316 SS | Nav-Sea Female O-ring Face Seal | 5/8 in | SAE 100R5 | 5/8 in | 1 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-12-12 |
|
316 SS | Nav-Sea Female O-ring Face Seal | 3/4 in | SAE 100R5 | 3/4 in | 1 1/4-12 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-16-16 |
|
316 SS | Nav-Sea Female O-ring Face Seal | 1 in | SAE 100R5 | 1 in | 1 1/2-12 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-6-6 |
|
316 SS | Nav-Sea Female O-ring Face Seal | 3/8 in | SAE 100R5 | 3/8 in | 11/16-16 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-8-8 |
|
316 SS | Nav-Sea Female O-ring Face Seal | 1/2 in | SAE 100R5 | 1/2 in | 13/16-16 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-10-10-M |
|
Alloy 400 | Nav-Sea Female O-ring Face Seal | 5/8 in | SAE 100R5 | 5/8 in | 1 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-12-12-M |
|
Alloy 400 | Nav-Sea Female O-ring Face Seal | 3/4 in | SAE 100R5 | 3/4 in | 1 1/4-12 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-16-16-M |
|
Alloy 400 | Nav-Sea Female O-ring Face Seal | 1 in | SAE 100R5 | 1 in | 1 1/2-12 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-6-6-M |
|
Alloy 400 | Nav-Sea Female O-ring Face Seal | 3/8 in | SAE 100R5 | 3/8 in | 11/16-16 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-8-8-M |
|
Alloy 400 | Nav-Sea Female O-ring Face Seal | 1/2 in | SAE 100R5 | 1/2 in | 13/16-16 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-10-10-B |
|
Brass | Nav-Sea Female O-ring Face Seal | 5/8 in | SAE 100R5 | 5/8 in | 1 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-12-12-B |
|
Brass | Nav-Sea Female O-ring Face Seal | 3/4 in | SAE 100R5 | 3/4 in | 1 1/4-12 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-16-16-B |
|
Brass | Nav-Sea Female O-ring Face Seal | 1 in | SAE 100R5 | 1 in | 1 1/2-12 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-6-6-B |
|
Brass | Nav-Sea Female O-ring Face Seal | 3/8 in | SAE 100R5 | 3/8 in | 11/16-16 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |
| AH20017-8-8-B |
|
Brass | Nav-Sea Female O-ring Face Seal | 1/2 in | SAE 100R5 | 1/2 in | 13/16-16 | 4 | 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel |