Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AH20050-10-10 |
|
316 SS | Female SAE 37° Swivel | 5/8 in | SAE 100R5 | 5/8 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-12-12 |
|
316 SS | Female SAE 37° Swivel | 3/4 in | SAE 100R5 | 3/4 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-16-16 |
|
316 SS | Female SAE 37° Swivel | 1 in | SAE 100R5 | 1 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-20-20 |
|
316 SS | Female SAE 37° Swivel | 1 1/4 in | SAE 100R5 | 1 1/4 in | 3 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-24-24 |
|
316 SS | Female SAE 37° Swivel | 1 1/2 in | SAE 100R5 | 1 1/2 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-32-32 |
|
316 SS | Female SAE 37° Swivel | 2 in | SAE 100R5 | 2 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-4-4 |
|
316 SS | Female SAE 37° Swivel | 1/4 in | SAE 100R5 | 1/4 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-6-6 |
|
316 SS | Female SAE 37° Swivel | 3/8 in | SAE 100R5 | 3/8 in | 3 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-8-8 |
|
316 SS | Female SAE 37° Swivel | 1/2 in | SAE 100R5 | 1/2 in | 3 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-10-10-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/8 in | SAE 100R5 | 5/8 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-12-12-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/4 in | SAE 100R5 | 3/4 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-16-16-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 in | SAE 100R5 | 1 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-20-20-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 1/4 in | SAE 100R5 | 1 1/4 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-24-24-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 1/2 in | SAE 100R5 | 1 1/2 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-32-32-M |
|
Alloy 400 | Female SAE 37° Swivel | 2 in | SAE 100R5 | 2 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-4-4-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/4 in | SAE 100R5 | 1/4 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-6-6-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/8 in | SAE 100R5 | 3/8 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-8-8-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/2 in | SAE 100R5 | 1/2 in | 3 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-10-10-B |
|
Brass | Female SAE 37° Swivel | 5/8 in | SAE 100R5 | 5/8 in | 4 | 2pc Hose Ftg with Nut SAE 100R5 by Female SAE 37° Swivel |
| AH20050-12-12-B |
|
Brass | Female SAE 37° Swivel | 3/4 in | SAE 100R5 | 3/4 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-16-16-B |
|
Brass | Female SAE 37° Swivel | 1 in | SAE 100R5 | 1 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-20-20-B |
|
Brass | Female SAE 37° Swivel | 1 1/4 in | SAE 100R5 | 1 1/4 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-24-24-B |
|
Brass | Female SAE 37° Swivel | 1 1/2 in | SAE 100R5 | 1 1/2 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-32-32-B |
|
Brass | Female SAE 37° Swivel | 2 in | SAE 100R5 | 2 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |
| AH20050-4-4-B |
|
Brass | Female SAE 37° Swivel | 1/4 in | SAE 100R5 | 1/4 in | 4 | 2pc Hose Ftg SAE 100R5 by Female SAE 37° Swivel |