Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AH30020-12-12 |
|
316 SS | Male National Pipe Thread | 3/4-14 | SAE 100R2 TYPE AT | 3/4 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-16-16 |
|
316 SS | Male National Pipe Thread | 1-11 1/2 | SAE 100R2 TYPE AT | 1 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-20-20 |
|
316 SS | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R2 TYPE AT | 1 1/4 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-24-24 |
|
316 SS | Male National Pipe Thread | 1 1/2-11 1/2 | SAE 100R2 TYPE AT | 1 1/2 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-32-32 |
|
316 SS | Male National Pipe Thread | 2-11 1/2 | SAE 100R2 TYPE AT | 2 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-4-4 |
|
316 SS | Male National Pipe Thread | 1/4-18 | SAE 100R2 TYPE AT | 1/4 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-6-6 |
|
316 SS | Male National Pipe Thread | 3/8-18 | SAE 100R2 TYPE AT | 3/8 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-8-8 |
|
316 SS | Male National Pipe Thread | 1/2-14 | SAE 100R2 TYPE AT | 1/2 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-12-12-M |
|
Alloy 400 | Male National Pipe Thread | 3/4-14 | SAE 100R2 TYPE AT | 3/4 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-16-16-M |
|
Alloy 400 | Male National Pipe Thread | 1-11 1/2 | SAE 100R2 TYPE AT | 1 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-20-20-M |
|
Alloy 400 | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R2 TYPE AT | 1 1/4 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-24-24-M |
|
Alloy 400 | Male National Pipe Thread | 1 1/2-11 1/2 | SAE 100R2 TYPE AT | 1 1/2 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-32-32-M |
|
Alloy 400 | Male National Pipe Thread | 2-11 1/2 | SAE 100R2 TYPE AT | 2 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-4-4-M |
|
Alloy 400 | Male National Pipe Thread | 1/4-18 | SAE 100R2 TYPE AT | 1/4 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-6-6-M |
|
Alloy 400 | Male National Pipe Thread | 3/8-18 | SAE 100R2 TYPE AT | 3/8 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-8-8-M |
|
Alloy 400 | Male National Pipe Thread | 1/2-14 | SAE 100R2 TYPE AT | 1/2 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-12-12-B |
|
Brass | Male National Pipe Thread | 3/4-14 | SAE 100R2 TYPE AT | 3/4 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-16-16-B |
|
Brass | Male National Pipe Thread | 1-11 1/2 | SAE 100R2 TYPE AT | 1 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-20-20-B |
|
Brass | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R2 TYPE AT | 1 1/4 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-24-24-B |
|
Brass | Male National Pipe Thread | 1 1/2-11 1/2 | SAE 100R2 TYPE AT | 1 1/2 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-32-32-B |
|
Brass | Male National Pipe Thread | 2-11 1/2 | SAE 100R2 TYPE AT | 2 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-4-4-B |
|
Brass | Male National Pipe Thread | 1/4-18 | SAE 100R2 TYPE AT | 1/4 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-6-6-B |
|
Brass | Male National Pipe Thread | 3/8-18 | SAE 100R2 TYPE AT | 3/8 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |
| AH30020-8-8-B |
|
Brass | Male National Pipe Thread | 1/2-14 | SAE 100R2 TYPE AT | 1/2 in | 4 | 2pc Hose Ftg SAE 100R2 by Male National Pipe Thread |