Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| AH30050-10-10-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 5/8 in | SAE 100R2 TYPE AT | 5/8 in |
| AH30050-10-8-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 5/8 in | SAE 100R2 TYPE AT | 1/2 in |
| AH30050-10-8-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 5/8 in | SAE 100R2 TYPE AT | 1/2 in |
| AH30050-12-12-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 3/4 in | SAE 100R2 TYPE AT | 3/4 in |
| AH30050-12-12-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 3/4 in | SAE 100R2 TYPE AT | 3/4 in |
| AH30050-16-16-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1 in | SAE 100R2 TYPE AT | 1 in |
| AH30050-16-16-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 1 in | SAE 100R2 TYPE AT | 1 in |
| AH30050-20-20-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1 1/4 in | SAE 100R2 TYPE AT | 1 1/4 in |
| AH30050-20-20-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 1 1/4 in | SAE 100R2 TYPE AT | 1 1/4 in |
| AH30050-24-24-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1 1/2 in | SAE 100R2 TYPE AT | 1 1/2 in |
| AH30050-24-24-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 1 1/2 in | SAE 100R2 TYPE AT | 1 1/2 in |
| AH30050-32-32-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 2 in | SAE 100R2 TYPE AT | 2 in |
| AH30050-32-32-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 2 in | SAE 100R2 TYPE AT | 2 in |
| AH30050-4-4-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1/4 in | SAE 100R2 TYPE AT | 1/4 in |
| AH30050-4-4-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 1/4 in | SAE 100R2 TYPE AT | 1/4 in |
| AH30050-6-4-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 3/8 in | SAE 100R2 TYPE AT | 1/4 in |
| AH30050-6-4-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 3/8 in | SAE 100R2 TYPE AT | 1/4 in |
| AH30050-6-6-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 3/8 in | SAE 100R2 TYPE AT | 3/8 in |
| AH30050-6-6-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 3/8 in | SAE 100R2 TYPE AT | 3/8 in |
| AH30050-8-6-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1/2 in | SAE 100R2 TYPE AT | 3/8 in |
| AH30050-8-6-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 1/2 in | SAE 100R2 TYPE AT | 3/8 in |
| AH30050-8-8-B | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1/2 in | SAE 100R2 TYPE AT | 1/2 in |
| AH30050-8-8-M | SAE 100R2AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female SAE 37° Swivel | 1/2 in | SAE 100R2 TYPE AT | 1/2 in |
| AH30017-10-10-B | SAE100R2AT x Female Soft-Seal Nav-Sea - Field Attachable Hose Fittings | Brass | Nav-Sea Female O-ring Face Seal | 5/8 in | SAE 100R2 TYPE AT | 5/8 in |
| AH30017-12-12-B | SAE100R2AT x Female Soft-Seal Nav-Sea - Field Attachable Hose Fittings | Brass | Nav-Sea Female O-ring Face Seal | 3/4 in | SAE 100R2 TYPE AT | 3/4 in |