Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AH90020-12-12-C |
|
303 SS | Male National Pipe Thread | 3/4-14 | SAE 100R14 | 3/4 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-16-16-C |
|
303 SS | Male National Pipe Thread | 1-11 1/2 | SAE 100R14 | 1 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-20-20-C |
|
303 SS | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R14 | 1 1/4 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-2-4-C |
|
303 SS | Male National Pipe Thread | 1/8-27 | SAE 100R14 | 1/4 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-4-4-C |
|
303 SS | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 1/4 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-4-5-C |
|
303 SS | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 5/16 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-4-6-C |
|
303 SS | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 3/8 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-6-6-C |
|
303 SS | Male National Pipe Thread | 3/8-18 | SAE 100R14 | 3/8 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-6-8-C |
|
303 SS | Male National Pipe Thread | 3/8-18 | SAE 100R14 | 1/2 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-8-10-C |
|
303 SS | Male National Pipe Thread | 1/2-14 | SAE 100R14 | 5/8 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-8-8-C |
|
303 SS | Male National Pipe Thread | 1/2-14 | SAE 100R14 | 1/2 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-12-12-M |
|
Alloy 400 | Male National Pipe Thread | 3/4-14 | SAE 100R14 | 3/4 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-16-16-M |
|
Alloy 400 | Male National Pipe Thread | 1-11 1/2 | SAE 100R14 | 1 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-20-20-M |
|
Alloy 400 | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R14 | 1 1/4 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-2-4-M |
|
Alloy 400 | Male National Pipe Thread | 1/8-27 | SAE 100R14 | 1/4 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-4-4-M |
|
Alloy 400 | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 1/4 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-4-5-M |
|
Alloy 400 | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 5/16 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-4-6-M |
|
Alloy 400 | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 3/8 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-6-6-M |
|
Alloy 400 | Male National Pipe Thread | 3/8-18 | SAE 100R14 | 3/8 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-6-8-M |
|
Alloy 400 | Male National Pipe Thread | 3/8-18 | SAE 100R14 | 1/2 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-8-10-M |
|
Alloy 400 | Male National Pipe Thread | 1/2-14 | SAE 100R14 | 5/8 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-8-8-M |
|
Alloy 400 | Male National Pipe Thread | 1/2-14 | SAE 100R14 | 1/2 in | 4 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-12-12-B |
|
Brass | Male National Pipe Thread | 3/4-14 | SAE 100R14 | 3/4 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-16-16-B |
|
Brass | Male National Pipe Thread | 1-11 1/2 | SAE 100R14 | 1 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |
| AH90020-20-20-B |
|
Brass | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R14 | 1 1/4 in | 1 | 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread |