Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| AH90050-10-10-B | PTFE SAE 100R14 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 5/8 in | SAE 100R14 | 5/8 in |
| AH90050-5-5-B | PTFE SAE 100R14 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 5/16 in | SAE 100R14 | 5/16 in |
| AH90050-6-6-B | PTFE SAE 100R14 X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 3/8 in | SAE 100R14 | 3/8 in |
| AH90020-12-12-C | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 3/4-14 | SAE 100R14 | 3/4 in |
| AH90020-12-12-B | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 3/4-14 | SAE 100R14 | 3/4 in |
| AH90020-12-12-M | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 3/4-14 | SAE 100R14 | 3/4 in |
| AH90020-16-16-C | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1-11 1/2 | SAE 100R14 | 1 in |
| AH90020-16-16-B | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 1-11 1/2 | SAE 100R14 | 1 in |
| AH90020-16-16-M | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 1-11 1/2 | SAE 100R14 | 1 in |
| AH90020-20-20-C | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R14 | 1 1/4 in |
| AH90020-20-20-B | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R14 | 1 1/4 in |
| AH90020-20-20-M | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R14 | 1 1/4 in |
| AH90020-2-4-C | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/8-27 | SAE 100R14 | 1/4 in |
| AH90020-2-4-B | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 1/8-27 | SAE 100R14 | 1/4 in |
| AH90020-2-4-M | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 1/8-27 | SAE 100R14 | 1/4 in |
| AH90020-4-4-C | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 1/4 in |
| AH90020-4-4-B | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 1/4 in |
| AH90020-4-4-M | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 1/4 in |
| AH90020-4-5-C | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 5/16 in |
| AH90020-4-5-B | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 5/16 in |
| AH90020-4-5-M | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 5/16 in |
| AH90020-4-6-C | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 3/8 in |
| AH90020-4-6-B | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 3/8 in |
| AH90020-4-6-M | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 1/4-18 | SAE 100R14 | 3/8 in |
| AH90020-6-6-C | PTFE SAE 100R14 X Male Pipe Connector - Field Attachable Hose Fittings | 303 SS | Male National Pipe Thread | 3/8-18 | SAE 100R14 | 3/8 in |