Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Product Descriptions | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Brand Series |
|---|---|---|---|---|---|---|---|---|---|
| AH40250-10-10-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | SAE 100R1 TYPE AT | 5/8 in | Field Attachable |
| AH40250-10-10-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | SAE 100R1 TYPE AT | 5/8 in | Field Attachable |
| AH40250-10-12-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | SAE 100R1 TYPE AT | 3/4 in | Field Attachable |
| AH40250-10-12-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | SAE 100R1 TYPE AT | 3/4 in | Field Attachable |
| AH40250-10-8-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | SAE 100R1 | 1/2 in | Field Attachable |
| AH40250-10-8-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | SAE 100R1 TYPE AT | 1/2 in | Field Attachable |
| AH40250-12-12-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | SAE 100R1 TYPE AT | 3/4 in | Field Attachable |
| AH40250-12-12-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | SAE 100R1 TYPE AT | 3/4 in | Field Attachable |
| AH40250-12-8-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | SAE 100R1 TYPE AT | 1/2 in | Field Attachable |
| AH40250-12-8-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | SAE 100R1 TYPE AT | 1/2 in | Field Attachable |
| AH40250-16-16-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 in | SAE 100R1 TYPE AT | 1 in | Field Attachable |
| AH40250-16-16-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 in | SAE 100R1 TYPE AT | 1 in | Field Attachable |
| AH40250-4-4-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/4 in | SAE 100R1 TYPE AT | 1/4 in | Field Attachable |
| AH40250-4-4-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/4 in | SAE 100R1 TYPE AT | 1/4 in | Field Attachable |
| AH40250-6-4-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/8 in | SAE 100R1 TYPE AT | 1/4 in | Field Attachable |
| AH40250-6-4-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/8 in | SAE 100R1 TYPE AT | 1/4 in | Field Attachable |
| AH40250-6-6-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/8 in | SAE 100R1 TYPE AT | 3/8 in | Field Attachable |
| AH40250-6-6-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/8 in | SAE 100R1 TYPE AT | 3/8 in | Field Attachable |
| AH40250-8-6-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/2 in | SAE 100R1 TYPE AT | 3/8 in | Field Attachable |
| AH40250-8-6-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/2 in | SAE 100R1 TYPE AT | 3/8 in | Field Attachable |
| AH40250-8-8-B | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/2 in | SAE 100R1 TYPE AT | 1/2 in | Field Attachable |
| AH40250-8-8-M | SAE 100R1AT X Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/2 in | SAE 100R1 TYPE AT | 1/2 in | Field Attachable |
| AH40220-12-12-B | SAE 100R1AT X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male Pipe Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Male NPT | Male National Pipe Thread | 3/4-14 | SAE 100R1 TYPE AT | 3/4 in | Field Attachable |
| AH40220-12-12-M | SAE 100R1AT X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male Pipe Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Male NPT | Male National Pipe Thread | 3/4-14 | SAE 100R1 TYPE AT | 3/4 in | Field Attachable |
| AH40220-16-16-B | SAE 100R1AT X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male Pipe Connector | 2pc Hose Ftg SAE 100R1 Type A/DIN20022 Type 1SN to Male NPT | Male National Pipe Thread | 1-11 1/2 | SAE 100R1 TYPE AT | 1 in | Field Attachable |