Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Parker P/N | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| AMJ10U |
|
N/A | 316 SS | SAE Flareless | 5/8 in | Male SAE 37° Flared | 5/8 in | 1 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ10U-M |
|
N/A | Alloy 400 | SAE Flareless | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ12U |
|
N/A | 316 SS | SAE Flareless | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ14U-M |
|
N/A | Alloy 400 | SAE Flareless | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ16U |
|
N/A | 316 SS | SAE Flareless | 1 in | Male SAE 37° Flared | 1 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ16U-M |
|
N/A | Alloy 400 | SAE Flareless | 1 in | Male SAE 37° Flared | 1 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ20U |
|
N/A | 316 SS | SAE Flareless | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ20U-M |
|
N/A | Alloy 400 | SAE Flareless | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ24U |
|
N/A | 316 SS | SAE Flareless | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ24U-M |
|
N/A | Alloy 400 | SAE Flareless | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ2U |
|
N/A | 316 SS | SAE Flareless | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ2U-M |
|
N/A | Alloy 400 | SAE Flareless | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ32U |
|
N/A | 316 SS | SAE Flareless | 2 in | Male SAE 37° Flared | 2 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ32U-M |
|
N/A | Alloy 400 | SAE Flareless | 2 in | Male SAE 37° Flared | 2 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ3U-M |
|
N/A | Alloy 400 | SAE Flareless | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ4U |
|
N/A | 316 SS | SAE Flareless | 1/4 in | Male SAE 37° Flared | 1/4 in | 1 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ5U |
|
N/A | 316 SS | SAE Flareless | 5/16 in | Male SAE 37° Flared | 5/16 in | 3 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ5U-M |
|
N/A | Alloy 400 | SAE Flareless | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ6U |
|
N/A | 316 SS | SAE Flareless | 3/8 in | Male SAE 37° Flared | 3/8 in | 1 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ8U |
|
N/A | 316 SS | SAE Flareless | 1/2 in | Male SAE 37° Flared | 1/2 in | 1 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ3U |
|
N/A | 316 SS | SAE Flareless | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ4U-M |
|
N/A | Alloy 400 | SAE Flareless | 1/4 in | Male SAE 37° Flared | 1/4 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ6U-M |
|
N/A | Alloy 400 | SAE Flareless | 3/8 in | Male SAE 37° Flared | 3/8 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |
| AMJ8U-M |
|
N/A | Alloy 400 | SAE Flareless | 1/2 in | Male SAE 37° Flared | 1/2 in | 4 | SAE Flareless Tube End by SAE Male 37° Flare |