Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Connection 4 - Type | Connection 4 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S10X |
|
316 SS | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | 4 | SAE Male O-ring Face Seal |
| S12X |
|
316 SS | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | 4 | SAE Male O-ring Face Seal |
| S16X |
|
316 SS | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | 4 | SAE Male O-ring Face Seal |
| S20X |
|
316 SS | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | 3 | SAE Male O-ring Face Seal |
| S24X |
|
316 SS | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | 4 | SAE Male O-ring Face Seal |
| S4X |
|
316 SS | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | 4 | SAE Male O-ring Face Seal |
| S6X |
|
316 SS | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | 4 | SAE Male O-ring Face Seal |
| S8X |
|
316 SS | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | 4 | SAE Male O-ring Face Seal |
| S10X-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | 4 | SAE Male O-ring Face Seal |
| S12X-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | 4 | SAE Male O-ring Face Seal |
| S16X-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | 4 | SAE Male O-ring Face Seal |
| S20X-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | 4 | SAE Male O-ring Face Seal |
| S24X-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | 4 | SAE Male O-ring Face Seal |
| S4X-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | 4 | SAE Male O-ring Face Seal |
| S6X-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | 4 | SAE Male O-ring Face Seal |
| S8X-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | 4 | SAE Male O-ring Face Seal |