Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| JS10GC |
|
316 SS | Female SAE 37° Swivel | 5/8 in | Male SAE Straight Thread | 5/8 in | 1 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS12GC |
|
316 SS | Female SAE 37° Swivel | 3/4 in | Male SAE Straight Thread | 3/4 in | 1 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS16GC |
|
316 SS | Female SAE 37° Swivel | 1 in | Male SAE Straight Thread | 1 in | 3 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS3GC |
|
316 SS | Female SAE 37° Swivel | 3/16 in | Male SAE Straight Thread | 3/16 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS4GC |
|
316 SS | Female SAE 37° Swivel | 1/4 in | Male SAE Straight Thread | 1/4 in | 1 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS5GC |
|
316 SS | Female SAE 37° Swivel | 5/16 in | Male SAE Straight Thread | 5/16 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS6GC |
|
316 SS | Female SAE 37° Swivel | 3/8 in | Male SAE Straight Thread | 3/8 in | 1 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS8GC |
|
316 SS | Female SAE 37° Swivel | 1/2 in | Male SAE Straight Thread | 1/2 in | 1 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS10GC-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/8 in | Male SAE Straight Thread | 5/8 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS12GC-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/4 in | Male SAE Straight Thread | 3/4 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS16GC-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 in | Male SAE Straight Thread | 1 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS3GC-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/16 in | Male SAE Straight Thread | 3/16 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS4GC-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/4 in | Male SAE Straight Thread | 1/4 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS5GC-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/16 in | Male SAE Straight Thread | 5/16 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS6GC-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/8 in | Male SAE Straight Thread | 3/8 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS8GC-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/2 in | Male SAE Straight Thread | 1/2 in | 4 | Female SAE 37° Flare Swivel by Male SAE Straight Thread |