Socket Weld Male Connector - Industrial Weld Fittings
Weld & Braze Connectors- Industrial Weld Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 10SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 12SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 12SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 16SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 16SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 4-4SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 4SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6-6SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6-8SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6-8SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 8-8SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 8SWC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 8SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 10SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 4-4SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 4SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6-6SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 8-8SWC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |