Pipe Stub Weld Adapter for 37° SAE Flare - Industrial Weld Fittings
Weld & Braze Adapters - Industrial Weld Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| WM12-12J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM12-16J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM16-16J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM16-16J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM20-20J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM20-20J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 3 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM20-24J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM24-24J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM32-32J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 2 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM6-8J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM8-10J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM8-10J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM8-12J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM8-16J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM8-8J |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM12-12J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM12-16J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM20-24J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM24-24J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM32-32J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM6-8J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM8-12J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM8-16J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |
| WM8-8J-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Pipe Weld Male | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Pipe Stub by Male SAE 37° Flare |