Union Tee - SAE ORFS
Union - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| S10T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal |
| S12T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal |
| S16T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal |
| S20T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal |
| S24T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S4T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal |
| S6T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal |
| S8T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal |
| S10T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S12T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S16T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S20T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S24T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S4T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S6T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S8T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |