90° Union Elbow - Nav-Sea ORFS
Union - Nav-Sea ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| P10E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P12E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | CPV P/N N/A H820T-12-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P16E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P20E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P24E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P4E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | CPV P/N N/A H820T-4 -SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P6E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | CPV P/N N/A H820T-6 -SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P8E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | CPV P/N N/A H820T-8 -SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P10E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P12E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P16E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P20E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P24E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P4E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P6E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P8E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |