Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Union - Unilok
Unilok unions have two tube fitting end connections to connect two pieces of tubing in a straight run.
1 2
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
| IBU10U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU12U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU14U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU16U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU1U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU2U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU3U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU4U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU5U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU6U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU8U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU10U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU12U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU14U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU16U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU1U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU2U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU3U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU4U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU5U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU6U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU8U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IHCU2U |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 3 | End Connection Type N/A Unilok Tube End |
| IHCU3U |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IHCU4U |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
1 2