Union Cross - Unilok
Tube Fitting Unions - Unilok
Unilok union cross with four tube fitting end connections connect four tubes.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Connection 4 - Type |
Connection 4 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISSU12UCS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU16UCS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU2UCS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU4UCS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU6UCS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU8UCS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU16UCS |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IBU2UCS |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU4UCS |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU6UCS |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU8UCS |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IHCU2UCS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IHCU4UCS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Unilok Tube End |
| IHCU6UCS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IHCU8UCS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IMU4UCS |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Unilok Tube End |
| IMU6UCS |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IMU8UCS |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |