Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Bulkhead Union - Unilok
Unilok bulkhead unions are straight tube fittings designed to pass through a bulkhead or cabinet wall. They have two equal size tube fitting end connections and an extended threaded body designed to be secured the fitting to a bulkhead or cabinet wall with a bulkhead nut.
1 2
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
| IBU12BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU1BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU2BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU3BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU4BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU5BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU6BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU8BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU12BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU16BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU1BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU2BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU3BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU4BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU5BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU6BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| ISSU8BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IBU16BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End |
| IHCU2BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IHCU3BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IHCU4BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Unilok Tube End |
| IHCU5BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IHCU6BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IHCU8BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IMU4BU |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Unilok Tube End |
1 2