Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Union Cross - Griplok
Griplok union cross with four tube fitting end connections connect four tubes in a cross pattern.
Part # |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Connection 4 - Type |
Connection 4 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| IBG12UCS | Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| IBG16UCS | Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End |
| IBG2UCS | Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| IBG4UCS | Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| IBG6UCS | Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| IBG8UCS | Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| ISSG12UCS | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| ISSG16UCS | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| ISSG2UCS | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| ISSG4UCS | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| ISSG6UCS | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| ISSG8UCS | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End |
| IMG4UCS | Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End |
| IMG6UCS | Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End |
| IMG8UCS | Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End |