Union - Duolok
Tube Fitting Unions - Duolok
Tube fitting unions are straight thread fittings that have two tube fitting end connections to connect two pieces of tubing in a straight run.
Part # |
CAD |
Body Material |
Production Category |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBD6U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | End Connection Type N/A Duolok Tube End |
| IBD8U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | End Connection Type N/A Duolok Tube End |
| IBDM10U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 10 mm | End Connection Type N/A Duolok Tube End |
| IBDM12U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 12 mm | End Connection Type N/A Duolok Tube End |
| IBDM14U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 4 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 14 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 14 mm | End Connection Type N/A Duolok Tube End |
| IBDM15U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 15 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 15 mm | End Connection Type N/A Duolok Tube End |
| IBDM16U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 16 mm | End Connection Type N/A Duolok Tube End |
| IBDM22U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 4 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 22 mm | End Connection Type N/A Duolok Tube End |
| IBDM3U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 4 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3 mm | End Connection Type N/A Duolok Tube End |
| IBDM4U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 4 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 4 mm | End Connection Type N/A Duolok Tube End |
| IBDM6U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 6 mm | End Connection Type N/A Duolok Tube End |
| IBDM8U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 8 mm | End Connection Type N/A Duolok Tube End |