Union - Duolok
Tube Fitting Unions - Duolok
Tube fitting unions are straight thread fittings that have two tube fitting end connections to connect two pieces of tubing in a straight run.
Part # |
CAD |
Body Material |
Production Category |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSDM6U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 6 mm | End Connection Type N/A Duolok Tube End |
| ISSDM8U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 8 mm | End Connection Type N/A Duolok Tube End |
| IMD12U |
CAD
N/A
|
Body Material N/A Alloy 400 | Production Category N/A 4 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | End Connection Type N/A Duolok Tube End |
| IMD2U |
CAD
N/A
|
Body Material N/A Alloy 400 | Production Category N/A 3 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | End Connection Type N/A Duolok Tube End |
| IMD4U |
CAD
N/A
|
Body Material N/A Alloy 400 | Production Category N/A 3 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | End Connection Type N/A Duolok Tube End |
| IMD6U |
CAD
N/A
|
Body Material N/A Alloy 400 | Production Category N/A 3 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | End Connection Type N/A Duolok Tube End |
| IMD8U |
CAD
N/A
|
Body Material N/A Alloy 400 | Production Category N/A 3 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | End Connection Type N/A Duolok Tube End |
| IMDM12U |
CAD
N/A
|
Body Material N/A Alloy 400 | Production Category N/A 3 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 12 mm | End Connection Type N/A Duolok Tube End |
| IMDM6U |
CAD
N/A
|
Body Material N/A Alloy 400 | Production Category N/A 3 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 6 mm | End Connection Type N/A Duolok Tube End |
| IHCD2U |
CAD
N/A
|
Body Material N/A Alloy C-276 | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | End Connection Type N/A Duolok Tube End |
| IHCD4U |
CAD
N/A
|
Body Material N/A Alloy C-276 | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | End Connection Type N/A Duolok Tube End |
| IHCD6U |
CAD
N/A
|
Body Material N/A Alloy C-276 | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | End Connection Type N/A Duolok Tube End |
| IHCD8U |
CAD
N/A
|
Body Material N/A Alloy C-276 | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | End Connection Type N/A Duolok Tube End |
| IBD10U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | End Connection Type N/A Duolok Tube End |
| IBD12U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | End Connection Type N/A Duolok Tube End |
| IBD14U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 7/8 in | End Connection Type N/A Duolok Tube End |
| IBD16U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | End Connection Type N/A Duolok Tube End |
| IBD1U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/16 in | End Connection Type N/A Duolok Tube End |
| IBD20U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 4 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 1/4 in | End Connection Type N/A Duolok Tube End |
| IBD24U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 4 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 1/2 in | End Connection Type N/A Duolok Tube End |
| IBD2U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | End Connection Type N/A Duolok Tube End |
| IBD32U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 4 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 2 in | End Connection Type N/A Duolok Tube End |
| IBD3U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/16 in | End Connection Type N/A Duolok Tube End |
| IBD4U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | End Connection Type N/A Duolok Tube End |
| IBD5U |
CAD
N/A
|
Body Material N/A Brass | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/16 in | End Connection Type N/A Duolok Tube End |