Reducing Union Tee - Duolok
Tube Fitting Unions - Duolok
Reducing union tees connect three pieces of tubing where one or more pieces of tube are smaller than the largest tubing.
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
T_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ISSD10RUT106 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD12RUT126 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD12RUT128 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | T_NUM N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD16RUT1612 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | T_NUM N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD16RUT166 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD16RUT168 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | T_NUM N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD6RUT46 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD6RUT64 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | T_NUM N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD8RUT66 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD8RUT84 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | T_NUM N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD8RUT86 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD10RUT106 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD12RUT126 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBD12RUT128 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | T_NUM N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD16RUT1612 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | T_NUM N/A 1 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBD16RUT166 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 1 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBD16RUT168 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | T_NUM N/A 1 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBD6RUT46 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBD6RUT64 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | T_NUM N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD8RUT66 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBD8RUT84 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | T_NUM N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD8RUT86 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IHCD6RUT46 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IHCD6RUT64 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | T_NUM N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IHCD8RUT66 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | T_NUM N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
1 2