Male Pipe Weld Connector - Duolok
Tube Fitting to Weld Fitting - Duolok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBD20MPWC20 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| IBD24MPWC24 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD10MPWC8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD12MPWC12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD16MPWC16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD20MPWC20 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD24MPWC24 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD2MPWC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD3MPWC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD4MPWC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD4MPWC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD5MPWC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD6MPWC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD6MPWC6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD6MPWC8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD8MPWC12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD8MPWC6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSD8MPWC8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSDM10MPWC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSDM10MPWC6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSDM10MPWC8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSDM12MPWC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSDM12MPWC6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSDM12MPWC8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
| ISSDM14MPWC6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 14 mm | Connection 2 - Type N/A Pipe Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Pipe Stub Weld |
1 2