Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Male Elbow SAE - Unilok
Tube Fitting to SAE Thread Fitting - Unilok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
O-ring Material |
|---|---|---|---|---|---|---|---|---|---|
| IBU10MEST10 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU12MEST12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU16MEST16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU20MEST20 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU4MEST4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU4MEST6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU5MEST5 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU6MEST4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU6MEST6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU6MEST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU8MEST6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IBU8MEST8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU10MEST10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU12MEST12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU16MEST16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU20MEST20 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU4MEST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU4MEST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU5MEST5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/16 in | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU6MEST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU8MEST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| ISSU8MEST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IHCU6MEST8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IHCU4MEST4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
| IHCU4MEST6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male SAE Straight Thread | O-ring Material N/A FKM |
1 2

