Positionable Male Branch Tee SAE - Griplok
Tube Fitting to SAE Thread Fitting - Griplok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBG12MBTST12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| IBG16MBTST16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| IBG4MBTST4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| IBG6MBTST6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| IBG8MBTST8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| ISSG12MBTST12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| ISSG16MBTST16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| ISSG4MBTST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| ISSG6MBTST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| ISSG8MBTST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| IMG4MBTST4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| IMG6MBTST6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |
| IMG8MBTST8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male SAE Straight Thread |