Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
45° Positionable Male Elbow - Griplok
Tube Fitting to SAE Thread Fitting - Griplok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
|---|---|---|---|---|---|---|---|
| IBG12M45EST12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 |
| IBG16M45EST16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 |
| IBG4M45EST4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 |
| IBG6M45EST6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 |
| IBG8M45EST8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 |
| ISSG12M45EST12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 3 |
| ISSG16M45EST16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 3 |
| ISSG4M45EST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 |
| ISSG6M45EST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 |
| ISSG8M45EST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 |
| IMG4M45EST4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 |
| IMG6M45EST6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 |
| IMG8M45EST8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 |

