Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
45° Positionable Male Elbow - Duolok
Tube Fitting to SAE Thread Fitting - Duolok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBD12M45EST12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD16M45EST16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD4M45EST4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD6M45EST6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD8M45EST8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD4M45EST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD6M45EST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD8M45EST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD12M45EST12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD16M45EST16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD4M45EST4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD6M45EST6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD8M45EST8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4M45EST4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6M45EST6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD8M45EST8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD12M45EST12 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |

