Male Run Tee - Griplok
Tube Fitting to NPT Thread Fitting - Griplok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IBG10MRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IBG2MRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IBG2MRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IBG4MRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IBG4MRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IBG6MRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IBG6MRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IBG8MRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IBG8MRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG10MRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG12MRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG2MRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG2MRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG4MRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG4MRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG6MRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG6MRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG8MRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| ISSG8MRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IMG4MRT2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IMG4MRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IMG6MRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IMG6MRT6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IMG8MRT6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |
| IMG8MRT8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male National Pipe Thread |