Female Run Tee - Griplok
Tube Fitting to NPT Thread Fitting - Griplok
Part # |
CAD |
Body Material |
UNSPSC Commodity |
UNSPSC |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Temperature |
Availability |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISSG12FRT12 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| ISSG2FRT2 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| ISSG4FRT2 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| ISSG4FRT4 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| ISSG6FRT4 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| ISSG8FRT6 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| ISSG8FRT8 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IBG12FRT12 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IBG2FRT2 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IBG4FRT2 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IBG4FRT4 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IBG6FRT4 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IBG8FRT6 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IBG8FRT8 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IMG4FRT2 |
CAD
N/A
|
Body Material N/A Alloy 400 | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IMG4FRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IMG6FRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IMG8FRT6 |
CAD
N/A
|
Body Material N/A Alloy 400 | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |
| IMG8FRT8 |
CAD
N/A
|
Body Material N/A Alloy 400 | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Female National Pipe Thread |