CAD Cart (0)
▾
Female Branch Tee - Duolok
Duolok tee tube fitting run with female NPT branch connects tube run to male NPT branch.
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBD10FBT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD12FBT12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD2FBT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD4FBT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD4FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD6FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD8FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD8FBT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD8FBT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM10FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 10 mm | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM12FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 12 mm | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM12FBT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 12 mm | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM16FBT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 16 mm | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM6FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 6 mm | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM8FBT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 8 mm | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM8FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 8 mm | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD10FBT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD12FBT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD16FBT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD16FBT16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD2FBT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD4FBT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD4FBT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD6FBT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD8FBT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
1 2