Hose Barb Connector - Griplok
Tube Fitting to Flexible Hose-Tube Fitting - Griplok
Griplok hose barb adapters have one tube fitting end connection and one barbed end that is inserted into push-on hose or flexible tubing.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
Barb OD |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IBG2HBC2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Barb OD N/A 0.13 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| IBG4HBC2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Barb OD N/A 0.30 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| IBG4HBC4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | Barb OD N/A 0.30 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| IBG6HBC4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | Barb OD N/A 0.45 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| ISSG2HBC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Barb OD N/A 0.13 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| ISSG4HBC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Barb OD N/A 0.30 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| ISSG4HBC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 3 | Barb OD N/A 0.30 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| ISSG6HBC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | Barb OD N/A 0.45 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| IMG4HBC2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Barb OD N/A 0.30 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| IMG4HBC4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | Barb OD N/A 0.30 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |
| IMG6HBC4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | Barb OD N/A 0.45 in | End Connection Type N/A Griplok Tube End by Poly Flex Tubing Barb |