Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
BSPT 90° Male Elbow - Unilok
Tube Fitting to BSP Thread Fitting - Unilok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBU2MERT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU4MERT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU4MERT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU4MERT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU4MERT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU5MERT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU6MERT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU6MERT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU6MERT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU6MERT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU8MERT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU8MERT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IBU8MERT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU2MERT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU4MERT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU4MERT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU4MERT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU4MERT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU5MERT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU6MERT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU6MERT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU6MERT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU6MERT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU8MERT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU8MERT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
1 2

