BSPT Male Connector - Duolok
Tube Fitting to BSP Thread Fitting - Duolok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
D_NUM |
T_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| ISSD6MCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 0.66 in | T_NUM N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD6MCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 0.66 in | T_NUM N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD6MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 0.66 in | T_NUM N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD8MCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 0.90 in | T_NUM N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD8MCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 0.90 in | T_NUM N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD8MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 0.90 in | T_NUM N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM10MCRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 17.2 mm | T_NUM N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM10MCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 17.2 mm | T_NUM N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM10MCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 17.2 mm | T_NUM N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM10MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 17.2 mm | T_NUM N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM12MCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 22.8 mm | T_NUM N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM12MCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 22.8 mm | T_NUM N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM12MCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 22.8 mm | T_NUM N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM12MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 22.8 mm | T_NUM N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM15MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 15 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 24.4 mm | T_NUM N/A 15 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM16MCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 24.4 mm | T_NUM N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM16MCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 24.4 mm | T_NUM N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM16MCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 24.4 mm | T_NUM N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM16MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 24.4 mm | T_NUM N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM18MCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 18 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 24.4 mm | T_NUM N/A 18 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM18MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 18 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 24.4 mm | T_NUM N/A 18 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM20MCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 20 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 26 mm | T_NUM N/A 20 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM20MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 20 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 26 mm | T_NUM N/A 20 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM22MCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 26 mm | T_NUM N/A 22 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM25MCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 25 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 31.3 mm | T_NUM N/A 25 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |