BSPT Male Connector - Duolok
Tube Fitting to BSP Thread Fitting - Duolok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
D_NUM |
T_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBD12MCRT12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 0.96 in | T_NUM N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD16MCRT16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1-11 | D_NUM N/A 1.23 in | T_NUM N/A 1 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD2MCRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 0.50 in | T_NUM N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD2MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 0.50 in | T_NUM N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD4MCRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 0.60 in | T_NUM N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD4MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 0.60 in | T_NUM N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD4MCRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 0.60 in | T_NUM N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD4MCRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 0.60 in | T_NUM N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD5MCRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 0.64 in | T_NUM N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD5MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 0.64 in | T_NUM N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD6MCRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 0.66 in | T_NUM N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD6MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 0.66 in | T_NUM N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD6MCRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 0.66 in | T_NUM N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD6MCRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 0.66 in | T_NUM N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD8MCRT12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 0.90 in | T_NUM N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD8MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 0.90 in | T_NUM N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBD8MCRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 0.90 in | T_NUM N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM10MCRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 17.2 mm | T_NUM N/A 10 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM10MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 17.2 mm | T_NUM N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM10MCRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 17.2 mm | T_NUM N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM10MCRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 17.2 mm | T_NUM N/A 10 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM12MCRT12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 22.8 mm | T_NUM N/A 12 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM12MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 22.8 mm | T_NUM N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM12MCRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 22.8 mm | T_NUM N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM12MCRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 22.8 mm | T_NUM N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |