BSPT Male Connector - Duolok
Tube Fitting to BSP Thread Fitting - Duolok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
D_NUM |
T_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBDM15MCRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 15 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 24.4 mm | T_NUM N/A 15 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM16MCRT12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 24.4 mm | T_NUM N/A 16 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM16MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 24.4 mm | T_NUM N/A 16 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM16MCRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 24.4 mm | T_NUM N/A 16 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM16MCRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 24.4 mm | T_NUM N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM22MCRT12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 26 mm | T_NUM N/A 22 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM22MCRT16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1-11 | D_NUM N/A 26 mm | T_NUM N/A 22 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM4MCRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 4 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 13.7 mm | T_NUM N/A 4 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM4MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 4 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 13.7 mm | T_NUM N/A 4 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM6MCRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 15.3 mm | T_NUM N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM6MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 15.3 mm | T_NUM N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM6MCRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 15.3 mm | T_NUM N/A 6 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM6MCRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 15.3 mm | T_NUM N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM8MCRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 16.2 mm | T_NUM N/A 8 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM8MCRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 16.2 mm | T_NUM N/A 8 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM8MCRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 16.2 mm | T_NUM N/A 8 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM8MCRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 16.2 mm | T_NUM N/A 8 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD12MCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | D_NUM N/A 0.96 in | T_NUM N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD16MCRT16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1-11 | D_NUM N/A 1.23 in | T_NUM N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD2MCRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 0.50 in | T_NUM N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD2MCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 0.50 in | T_NUM N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MCRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | D_NUM N/A 0.60 in | T_NUM N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | D_NUM N/A 0.60 in | T_NUM N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | D_NUM N/A 0.60 in | T_NUM N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | D_NUM N/A 0.60 in | T_NUM N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male British Standard Pipe Tapered |