Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Male Adapter - Unilok
Unilok male adapters have one tube stub end that is inserted into a tube fitting and one male NPT end to connect to a female NPT port.
Part # |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| IBU10MA8 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU12MA12 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU12MA8 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU16MA16 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU2MA2 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU2MA4 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU4MA2 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU4MA4 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU4MA6 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU4MA8 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU5MA4 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU6MA2 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU6MA4 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU6MA6 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU6MA8 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU8MA4 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU8MA6 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| IBU8MA8 | Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| ISSU10MA8 | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| ISSU12MA12 | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| ISSU12MA8 | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| ISSU16MA12 | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| ISSU16MA16 | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| ISSU2MA2 | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |
| ISSU2MA4 | Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube Stub by Male National Pipe Thread |