Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Tube End Reducer - SAE 37° Flared
Tube End Reducer - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10-4TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J14-10TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J14-8TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J16-4TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J16-6TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J20-8TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J24-12TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J24-16TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J24-20TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J24-8TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J32-12TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J32-16TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J32-20TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J32-24TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J6-4TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J8-4TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J8-6TER |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J10-4TER-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J14-10TER-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J14-8TER-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J16-4TER-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J16-6TER-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J20-8TER-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J24-12TER-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
| J24-16TER-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare by SAE Male 37° Flare |
1 2

