Tube Socket Weld Female Connector - TruFit
TruFit Weld Fittings - TruFit
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBT10TSFC8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| IBT12TSFC12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| IBT2TSFC2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| IBT4TSFC2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| IBT4TSFC4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| IBT6TSFC4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| IBT8TSFC6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| IBT8TSFC8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| ISST10TSFC8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| ISST12TSFC12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| ISST2TSFC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| ISST4TSFC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| ISST4TSFC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| ISST6TSFC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| ISST8TSFC6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| ISST8TSFC8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |