Bulkhead Run Tee -- SAE Flareless Tube Fitting
Tee - SAE Flareless Tube Fitting
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
Specialty |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AM10BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM10BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM12BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM14BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 7/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 7/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM14BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 7/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 7/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM16BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM20BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM20BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM24BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM24BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM2BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM2BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM32BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM32BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM3BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/16 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/16 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM3BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/16 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/16 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM4BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM5BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/16 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 5/16 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM5BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/16 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 5/16 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM6BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM8BRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM12BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM16BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM4BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
| AM6BRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End |
1 2