Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
45° SAE Thread Swivel Elbow - SAE 37° Flared
Swivel Nut Fittings - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/8 in | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J14SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J16SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J2SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J3SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J4SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J5SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J6SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J8SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J10SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J14SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J16SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J2SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J3SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J4SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J5SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J6SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J8SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J10SE-45-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J14SE-45-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J16SE-45-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J2SE-45-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J3SE-45-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J4SE-45-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J5SE-45-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel |
1 2

