CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Production Category |
Product Descriptions |
|---|---|---|---|---|---|---|---|---|---|
| QC4-D-4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Stem - Shutoff | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 3 | Product Descriptions N/A Female NPT Quick Connect Stem-DESO |
| QC4-D-4PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Stem - Shutoff | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 3 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |
| QC4-D-D4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Stem - Shutoff | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 3 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC4-S-4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Stem - Full Flow | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 4 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC4-S-4PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Stem - Full Flow | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 4 | Product Descriptions N/A Male NPT Quick Connect Stem-SESO |
| QC4-S-D4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Stem - Full Flow | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-SESO |