CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Body Type |
Body Size |
End Connection Type |
End Connection Size |
Production Category |
Product Descriptions |
|---|---|---|---|---|---|---|---|---|
| QC4-B-4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Body Type N/A Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A FNPT | End Connection Size N/A 1/4 in | Production Category N/A 3 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC4-B-D4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Body Type N/A Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Duolok Tube Fitting | End Connection Size N/A 1/4 in | Production Category N/A 3 | Product Descriptions N/A Duolok Tube End Quick Connect Body |