Union Cross - Nav-Sea ORFS
Soft-Seal Nav-Sea O-Ring Face Seal Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Connection 4 - Type |
Connection 4 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P10X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P12X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P16X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P20X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P4X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P6X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P8X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P10X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P12X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P16X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P20X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P4X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P6X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P8X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |