CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Production Category |
Product Descriptions |
|---|---|---|---|---|---|---|---|---|---|
| QC6-D-6PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Double End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-DESO |
| QC6-D-6PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Double End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |
| QC6-D-6PM-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #6 Stem - Double End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |
| QC6-D-D6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Double End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC6-D-D6-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #6 Stem - Double End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC6-S-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC6-S-4PF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC6-S-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-SESO |
| QC6-S-4PM-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-SESO |
| QC6-S-6PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC6-S-6PF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Orifice N/A | Production Category N/A 4 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC6-S-6PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-SESO |
| QC6-S-6PM-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-SESO |
| QC6-S-D6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-SESO |
| QC6-S-D6-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #6 Stem - Single End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-SESO |
| QC8-D-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #8 Stem - Double End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-DESO |
| QC8-D-8PF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #8 Stem - Double End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-DESO |
| QC8-D-8PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #8 Stem - Double End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |
| QC8-D-8PM-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #8 Stem - Double End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |
| QC8-D-D8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #8 Stem - Double End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC8-D-D8-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #8 Stem - Double End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC8-S-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #8 Stem - Single End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC8-S-8PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #8 Stem - Single End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-SESO |
| QC8-S-8PM-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #8 Stem - Single End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-SESO |
| QC8-S-D8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #8 Stem - Single End Shut Off | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-SESO |