CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Production Category |
Product Descriptions |
|---|---|---|---|---|---|---|---|---|---|
| QC4-D-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-DESO |
| QC4-D-4PF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-DESO |
| QC4-D-4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 3 | Product Descriptions N/A Female NPT Quick Connect Stem-DESO |
| QC4-D-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |
| QC4-D-4PM-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |
| QC4-D-4PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 3 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |
| QC4-D-D2-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC4-D-D2-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC4-D-D4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC4-D-D4-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC4-D-D4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A #4 Stem - Double End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 3 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-DESO |
| QC4-S-2PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC4-S-2PF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC4-S-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC4-S-4PF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-SESO |
| QC4-S-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-SESO |
| QC4-S-4PM-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-SESO |
| QC4-S-D2-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-SESO |
| QC4-S-D2-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Orifice N/A | Production Category N/A 3 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-SESO |
| QC4-S-D4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-SESO |
| QC4-S-D4-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #4 Stem - Single End Shut Off | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Stem-SESO |
| QC6-D-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Double End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-DESO |
| QC6-D-4PF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #6 Stem - Double End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Stem-DESO |
| QC6-D-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A #6 Stem - Double End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |
| QC6-D-4PM-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A #6 Stem - Double End Shut Off | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Orifice N/A | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Stem-DESO |