CAD Cart (0)
▾
1 2
Part # |
CAD |
Body Material |
Body Type |
Body Size |
End Connection Type |
End Connection Size |
Production Category |
Product Descriptions |
|---|---|---|---|---|---|---|---|---|
| QC4-B1-D4-316 | CAD N/A | Body Material N/A 316 SS | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Duolok Tube Fitting | End Connection Size N/A 1/4 in | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End-Bulkhead |
| QC4-B-2PF-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 1/8-27 | Production Category N/A 4 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC4-B-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 1/4-18 | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC4-B-4PF-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 1/4-18 | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC4-B-4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 1/4-18 | Production Category N/A 3 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC4-B-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Male National Pipe Thread | End Connection Size N/A 1/4-18 | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Body |
| QC4-B-4PM-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Male National Pipe Thread | End Connection Size N/A 1/4-18 | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Body |
| QC4-B-D2-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Duolok Tube Fitting | End Connection Size N/A 1/8 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Body |
| QC4-B-D2-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Duolok Tube Fitting | End Connection Size N/A 1/8 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Body |
| QC4-B-D4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Duolok Tube Fitting | End Connection Size N/A 1/4 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Body |
| QC4-B-D4-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Duolok Tube Fitting | End Connection Size N/A 1/4 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Body |
| QC4-B-D4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Body Type N/A #4 Body - Shut Off | Body Size N/A 1/4 in | End Connection Type N/A Duolok Tube Fitting | End Connection Size N/A 1/4 in | Production Category N/A 3 | Product Descriptions N/A Duolok Tube End Quick Connect Body |
| QC6-B-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 1/4-18 | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC6-B-4PF-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 1/4-18 | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC6-B-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Male National Pipe Thread | End Connection Size N/A 1/4-18 | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Body |
| QC6-B-4PM-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Male National Pipe Thread | End Connection Size N/A 1/4-18 | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Body |
| QC6-B-6PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 3/8-18 | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC6-B-6PF-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 3/8-18 | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC6-B-6PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Male National Pipe Thread | End Connection Size N/A 3/8-18 | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Body |
| QC6-B-6PM-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Male National Pipe Thread | End Connection Size N/A 3/8-18 | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Body |
| QC6-B-D6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Duolok Tube Fitting | End Connection Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Body |
| QC6-B-D6-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #6 Body - Shut Off | Body Size N/A 3/8 in | End Connection Type N/A Duolok Tube Fitting | End Connection Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Quick Connect Body |
| QC8-B-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #8 Body - Shut Off | Body Size N/A 1/2 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 1/2-14 | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC8-B-8PF-B |
CAD
N/A
|
Body Material N/A Brass | Body Type N/A #8 Body - Shut Off | Body Size N/A 1/2 in | End Connection Type N/A Female National Pipe Thread | End Connection Size N/A 1/2-14 | Production Category N/A 1 | Product Descriptions N/A Female NPT Quick Connect Body |
| QC8-B-8PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Body Type N/A #8 Body - Shut Off | Body Size N/A 1/2 in | End Connection Type N/A Male National Pipe Thread | End Connection Size N/A 1/2-14 | Production Category N/A 1 | Product Descriptions N/A Male NPT Quick Connect Body |
1 2